Eaton offers electric vehicle (EV) charging capabilities within a Pow-R-Line Xpert integrated facility systems (IFS) switchboard. The EV charging IFS switchboard supports up to 18 Green Motion EV smart breaker chargers per incorporated panelboard, providing fast AC Level 2 charging at 7.7 kW. This all-in-one EV charging solution offers significant space savings and reduced installation costs for fleet or mid/large-scale EV charging applications.
Eaton's IFS switchboards integrate electrical distribution components and control equipment that are traditionally separate into a single, space-saving, factory-assembled and connected system.
What is an integrated facility systems switchboard?
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 400–4,000 A |
| INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
| NEMA | PB-2 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL891/cUL (standards) |
| SEISMIC QUALIFICATION | Pow-R-Line C switchboard certificate |
| PROTECTION DEVICES | Moulded case circuit breakers, insulated case circuit breakers, Pringle switches, fusible switches, dry-type transformers, moulded case circuit breakers, smart breakers and Green Motion EV smart breaker charger |
| METERS | Power Xpert Meter and IQ Meter |
| SURGE PROTECTION DEVICES | SPD series |
| DEVICE MOUNTING | Fixed and drawout mounting |