Download document () of 20
Power metering and power monitoring equipment and software

Power Xpert energy meter

The Power Xpert energy meter (PXE) is a revenue grade power and energy meter that delivers a cost-effective solution for energy and sub-metering applications. This three-phase meter provides high accuracy and advanced features in the standard 4” form factor and can be expanded with multiple modular I/O options.

ANSI C12.20 | IEC
Metering Accuracy .1 Class
Power quality waveform capture
512 samples per cycle
Optional dual Ethernet
with 8GB memory

Core features

  • ANSI C12.20 0.1 Class and IEC 61000-4-30 Class S utility billing accuracy helps meet stringent customer specifications 
  • Available in 1A/5A and 333mV CT type inputs, allowing for use in multiple applications  
  • Rogowski coils allow for ease of use in retrofit applications 
  • Wide range of communication protocols - Modbus-TCP/IP, BACnet-IP, EtherNet/IP, IPv6, HTTP/HTTPs Post, FTP, sFTP, SNMP V3, SMTP, NTP time synchronization, IEC61850, DNP 3.0 over IP and MQTT 
  • Time-of-use standard on all models
  • Optional analog  and digital I/O modules including KY pulse, for control, status monitoring and integrating other data such as temperature, pressure etc. 
  • Optional data logging and power quality monitoring with field-swappable communication modules.  
  • Optional Wifi offer users enhanced connectivity and ability to access the web browser to view and configure your meter from anywhere 

Excellent visualisation with the optional enhanced display

The new Power Xpert enhanced meter display provides a graphical view of all the assembly’s attached meters in a single dashboard. View ITIC curves, waveforms and more with this enhanced display. Suitable for any meter using Modbus®, it is easy to retrofit into your assembly and offers a lower price point than other HMIs or industrial PCs.

Cybersecure – GSA approved

To keep your information safe from bad actors, the PXE has passed Eaton’s rigorous cybersecurity testing and is included in the federal GSA registry.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close