Download document () of 20
Panelboards

Residential load management

A safe and reliable solution offering alternative versus paying for an expensive and time-consuming electrical service upgrade.

The intelligent residential load management solution, sheds the EV charger during peak load demand, keeping your home's energy distribution within your system limits. This address concerns of older household with many appliances (e.g., clothes dryer, hot tub, air conditioning etc.), that may not have enough capacity or space in the existing electrical panel to accommodate a level 2 EV charger.

Eaton's vast network of professional installation services, our ECCN, comes in handy when determining the best placement and navigating available rebates and incentives to further minimize the cost.

Core features

  • Pluggable control accessories with keyed plugs save you time and money.
  • Let us do the wiring, saving you time and money – no need to struggle with wiring schematics.
  • Split core Current transformer for fast installation without cutting power.
  • Standardises on 120Vac contactor coils.
  • Standard timer relays or Easy E4 programable relay control.
  • 50 amps rated assembly.
  • Nema 1 enclosure.
  • XT inside

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.

POWEREDGE

Eaton’s POWEREDGE mobile app and website have the latest product information available in one place, accessible from any device.
Specifications

Catalog Number Selections

Base Unit Description  
EPPXT05D1 50 amps Base Enclosed unit for Load management or for the secondary load.  

Control kits

Load Management kits Description  
LMTIMER80 * Timer base kit unit for a 100 amps panel with 2 CTs pre-set to 80 amps.  
LMTIMER160 * Timer base kit unit for a 200 amps panel with 2 CTs pre-set to 160 amps.  
LMEZ80 * Easy E4 configurable kit include 2 CTs and is pre-set for a 100 amps panel.  
LMEZ160 * Easy E4 configurable kit include 2 CTs and is pre-set for a 200 amps panel.  
Second Load kit    
LMEZKIT1 Second load management kit for use with the LMEZxxx units above.  
Download Links
X
Download Close