Download document () of 20
Meter mounting equipment, meter breakers, group metering

Single & Multigang Meter Sockets

Eaton is your one-stop shop for the widest range of residential and light commercial electric meter sockets in the industry. These single-socket surface-mount outdoor enclosures come in two styles, allowing for both easy, cost-saving installation, and for the use of BR-type branch breakers. The one-piece, die-run electric meter socket enclosures eliminate tampering and extend product life. These are utility approved and can be used for residential meter socket installations, rural service entrances, mobile homes, or for temporary power on construction sites.

An industry leader
Widest range available
Surface/flush mounts
Save time and money

Core features

  • Single-socket surface-mount outdoor enclosures mean simple installation that saves time and money. 
  • One-piece, die-run enclosure eliminates tampering and extends product life. 
  • Ground bars are available for field installation so installers can configure on the fly, saving time and money on installation. 
  • Block assembly base exceeds 400 in-lbs of torque, which provides durability under the most extreme installation circumstances. 
  • Adding meter sockets to the already existing (load centre, surge, breakers, generators and AC disconnect) product lines makes Eaton a one-stop shop for residential and light commercial needs.

A comprehensive offering

Eaton offers a comprehensive line of single meter sockets that are utility approved in markets across the country. With hundreds of utility approvals existing and new ones being added all the time, Eaton has the right metering device for your residential or light commercial project.

An industry-leading metering portfolio

Eaton offers an industry-leading portfolio of products and services that reliably meet the challenging demands of today’s electrical grid, making us your ideal partner. Eaton offers a comprehensive line of utility approved metering products for residential and multi-family applications.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close