Download document () of 20
Contactors and starters

Enclosed IEC contactors and starters

Eaton’s IEC enclosed control line (ECX) provides you the ability to select the motor starting equipment that is specific to your needs. The product offering includes non-combination and combination XT starters and combination motor controllers (CMCs). Designed to meet international standards, the enclosed XT products carry UL and cUL certifications.

Introducing the XT compact combination starter

Get in-depth information on Eaton's latest edition to our expansive portfolio of enclosed control products with this cost-effective, UL 508A Type F combination motor controller.

Enclosed IEC contactors and starters core features

  • XT starters up to 150A
  • Combination offering includes fusible, non-fusible or circuit breaker with a flange-style disconnect 
  • NEMA Type 1, 3R, 4, 4X, 4X non-metallic and 12 enclosures
  • Available with solid-state (C440 or C441) or interchangeable bimetallic (C306) overload relays
  • Standard and customisable cover control and modification options

Differences among NEMA IEC and DP contactors - Ask the Experts

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are expanding their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features

SKU-level data coming soon!

Download Links
X
Download Close