Download document () of 20
Medium-voltage switchgear

Substation power centres

Eaton’s Omaha Power Centre produces a range of custom-built, sheltered-aisle, outdoor, metal-clad switchgear enclosures for utility and substation applications.  Products include 5–15 kV, 27 kV, 38 kV and 5–15 kV arc-resistant construction up to type 2C, using welded compartment construction for maximum reliability and environmental dependability.

VOLTAGE CLASS
up to 38 kV
CONTINUOUS CURRENT
up to 4000 A
INTERRUPT RATING
up to 63 kA

Core features

  • 11-gauge exterior walls and roof
  • Structural steel channel base
  • Solid foam insulated walls and roof
  • Mounting provisions for low-voltage controls and enclosures

The protection you expect, the service you deserve

Eaton engineers the structure and all the components of our medium-voltage switchgear to give protection, isolation and control you can count on. Eaton circuit breakers improve power reliability, use clean vacuum technology and feature a compact size and user-friendly operation.
generator breaker conversion

Robust, centralised control and protection for power equipment

Custom-engineered switchgear designed to exceed IEEE® switchgear design and manufacturing standards to meet the specific needs of your application and environment, including:

  • 11-gauge welded cubicle construction ensures the enclosure remains “square” and breakers rack in correctly over the life of the switchgear
  • Bolted cubicle assembly forms a solid line-up with two 11-gauge steel inserts between each vertical section to prevent propagation faults from one cubicle to the next
  • Doors made with double returns and welded edges to prevent warping and ensure that latches operate appropriately

Enhance worker safety

Remotely employ motorised racking to safely move breakers and auxiliary drawers from outside the arc-flash boundary.  Find out more about MR2

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the USA and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organisations in the industry.
Specifications

Ratings

RATED MAXIMUM VOLTAGE Up to 38 kV  
CONTINUOUS CURRENT Up to 4000 A   
INTERRUPT RATING Up to 63 kA rms symmetrical  
BASIC IMPULSE LEVEL (BIL) 4.76 kV class-60 kV peak up to 38 kV class-150 kV peak  

Standards

ANSI/IEEE STANDARD C37.20.2 & C37.20.7 (type 2B)  
NEMA SG-5  
CSA C22.2 No. 31-14  
THIRD-PARTY APPROVAL/RECOGNITION UL, CSA available for most ratings  
SEISMIC QUALIFICATION IBC, CBC   

Enclosure

ACCESS Front & rear required  
INSULATING MEDIUM Insulated with air or gas  
BUS INSULATION Epoxy (fluidised bed)  
BUS SUPPORTS GRP (fibreglass)  
ENCLOSURE TYPE Outdoor  

Devices

SWITCHING DEVICE Vacuum circuit breaker or vacuum fault interrupt
 
DEVICE MOUNTING Drawout or fixed  

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close