Eaton’s Cooper Power series fuses are available in a range of kV and amp ratings for protection of transformers and other electrical apparatus. Boric acid, expulsion-style fuses are suitable for both indoor and outdoor applications and provide an economical alternative to refillable fuses. Cooper Power series general purpose power fuses are full-range fuses that provide consistent clearing of low currents as well as reliable, high-speed interruption of high magnitude short-circuit currents. The under-oil fuses are designed to operate in fluid-filled distribution apparatus.
Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.
Visit this page for information on earlier models.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.