Eaton's Cooper Power series V4H, V4E and V4L single-phase, hydraulically controlled reclosers provide reliable, self-contained overcurrent protection. Additionally, they’re offered at low initial cost and require minimal service.
| Recloser | V4H | V4L | V4E | |
| Rated system nominal voltage (kV) | 2.4–14.4 |
2.4–14.4 |
24.9 | |
| Rated system maximum voltage (kV) | 15.5 | 15.5 | 27 | |
| Maximum continuous current (amps) | 200 | 280 | 280 | |
| Maximum interrupting current (symmetrical amps) | @2.4–4.8 kV |
3000 | 6000 | — |
| @4.8–8.32 kV |
2500 | 6000 | — |
|
| @8.32–14.4 kV |
2000 | 6000 | — |
|
| @24.9 |
— |
— |
4000 | |
| Rated system withstand voltage (BIL) (kV) | 110 | 110 | 150 | |
| 60 Hz insulation level withstand rating |
Dry 1-Min. (kV) |
50 | 50 | 60 |
| Wet 10-Sec (kV) |
45 | 45 | 50 | |
| Available trip coils – Continuous current rated (amps) |
5, 10, 15, 25, 35, 50, 70, 100, 140, 200 | 15, 25, 35, 50, 70, 100, 140, 170, 200, 280 | 15, 25, 35, 50, 70, 100, 140, 170, 200, 280 | |
| Recloser | % Interrupting rating | Maximum circuit X/R ratio | Number unit operations | Total unit operations |
| V4H | 15–20 |
2 | 128 | 272 |
| 45–55 |
5 | 96 | ||
| 90–100 |
10 | 48 | ||
| V4E | 15–20 |
3 | 96 | 248 |
| 45–55 |
7 | 120 | ||
| 90–100 |
15 | 32 | ||
| V4L | 15–20 |
3 | 96 | 248 |
| 45–55 |
7 | 120 | ||
| 90–100 |
15 | 32 |
Visit this page for information on earlier models.
Eaton customers can access software, firmware and additional product documentation at My.Eaton.com. To request access, visit My.Eaton.com and complete the registration form. Please note that requests for access can take several days to process. If your matter is urgent, contact the customer support group at 866-975-7347.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.