Download document () of 20
Power factor correction capacitors

LV-transient-free static switching capacitor

The Eaton LV-transient-free static switched capacitor bank provides next-level power system enhancements. This level of protection is ideal for high-current loads that rapidly switch on and off – such as those found in rock crushing, arc-welding, plastic injection moulding and crane applications – which are typically vulnerable to power factor issues, voltage flickers or require sag or harmonic corrections. Eaton’s transient-free static switching device comes in two models: the FTA model and the FTE model.

A fast, transient-free system

The FTA model of Eaton’s transient-free, statically switched capacitor bank can compensate any load within 1–4 seconds. These models contain three independent control modes – power factor control, voltage control and load sharing – and an integrated, three-phase network analyser to measure all power parameters and current harmonics to the 63rd harmonic.

A real-time, transient-free system

The FTE model of Eaton’s transient-free, statically switched capacitor bank includes all the features of the FTA model but can be used to compensate extremely rapid loads within one cycle of operation, typically 4–20 milliseconds.
Specifications

LV-transient-free static switching capacitor product specifications

Network voltage 210–690V
Frequency

50 Hz network: 45–55 Hz

60 Hz network: 55–65 Hz

Capacitor group configurations Up to 12 groups per controller

Switching sequence:

1:1:1:1 (all equal)

1:2:2:2 (half group)

1:2:4:4 (quarter, half groups)

Response time

FTE: 5–20 ms for 50 Hz

FTE: 4–16 ms for 60 Hz

FTA: 1–4 seconds maximum

Enclosure
Applicable standards

EMC: EN50081-2, EN50082-2, EN55022, EN61000-4-2/3/4/5, ENV50204, ENV50141

CE mark: 73/23/EEC am 93/68, 98/37/EC Article 4(2)

Safety: EN61010-1, EN60439-1, EN60204

UL 508

CSA

   
Download Links
X
Download Close