Knowledge Search
Download document () of 20
Discontinued
Industrial PCs, Thin Clients and Remote Workstations

MTL GECMA Workstation Industrial Flex-Line Legacy

MTL GECMA Workstation Industrial Flex-Line is an industrial display module designed for direct connection to a variety of hardware.

The Flex-Line display can be used for applications within strictest hygienic conditions, aggressive indoor and outdoor protection environments, typically found in pharmaceutical, biotechnological, chemical and petro-chemical manufacturing. 

Flexible
Designed to connect to your hardware of choice
Reliability
IP66 dust and water proof design
Ease of Use
Resistive touch screen

Certifications and compliances

  • CE marked for EMC, LVD and RoHS Directives

Design features

  • Designed for direct connection to your hardware of choice
  • Modular concept for efficient maintenance
  • Stainless Steel IP66 water and dust proof design for hygenic and harsh environments
  • Touch screen functionality
  • Display sizes 19", 22" and 24"
  • Wide variety of Stainless Steel housing and mounting options available
  • Backwards compatible to existing GECMA Industrial installations
  • Integrated media fibre optic converter available on request
  • Barcode scanner and additional accessories available on request
Specifications

Due to the highly configurable nature of our MTL Gecma Workstations, please contact our Technical Services team to discuss your specific requirements.

Download Links
X
Download Close