Download document () of 20
Support systems

4Dimension channel nuts

The 4Dimension strut system is designed for building and installing support systems for electrical, mechanical, plumbing, HVAC and data centres in both new and retrofit industrial and commercial applications.

The system is compatible with 90 percent of current B-Line series fittings and accessories, and includes unique 4Dimension channel nuts, spring nuts, strut nuts and accessories. Each accessory features a unique design that works seamlessly with the multi-sided channel of the 4Dimension strut system. 

4Dimension dove-tail twirl nut

The 4Dimension dove-tail twirl nut significantly reduces installation time by easily inserting it any length of the dove-tail side of 4Dimension strut. 

4Dimension dove-tail slide-in nut

The 4Dimension dove-tail slide-in nut allows for increased job-site flexibility. The nut can be used on all four sides of the 4D22 and the dove-tail side of the 4D21 4Dimension strut system. This allows the full length of the channel to be used, allowing installers to maximise space in small spaces. 

4Dimension dove-tail combo nut washer

The 4Dimension dove-tail combo nut washer is designed to install into the dove-tail side of the 4Dimension channel. This eliminates the need for a flat washer and cuts down on the number of parts needed for assembly. Additionally, the washer helps to reduce overall install time which saves both time and money on project costs. 

Specifications

The unique design of the 4Dimension strut channel nuts can be used on multiple sides of the 4Dimension strut channel, allowing for numerous designs and applications. The 4Dimension wire wing nut and the slide-In nuts can also be used with traditional strut.

The 4Dimension channel fittings and accessories work seamlessly with the 4Dimension strut system.  For additional specifications and details, view or download the 4Dimension catalogue.

 

4Dimension dove-tail twirl-nut 

  • Used exclusively with B-Line series 4Dimension strut channel, dove-tail sides 
  • Installs with quarter turn
  • Recommended bolt length in dove-tail side - 1/2“ (12.7mm)
  • Zinc plated steel or Stainless Steel Type 316 (add SS6 to part number)
  • Nut thickness is 15/64" (5.9mm)
  • Safety Factor 3

* Pull-out strength - use 85% load factor on stainless steel parts; Slip strength  - use 50% load for stainless steel dove-tail sides.  (see chart below)

Part number

4DTN224

4DTN223

4DTN228

Pull-out strength*

400 lbs. 

490 lbs. . 

490 lbs.  

Slip strength*

300 lbs.

300 lbs. 

350 lbs. 

4Dimension dove-tail slide-in nut

  • Can be used in dove-tail sides (4D21 &4D22) and open side (4D22)
  • Recommended bolt length in dove-tail side - 1/2“ (12.7mm)
  • Can be used in traditional channel by bending wire down
  • Zinc plated steel or Stainless Steel Type 316 (add SS6 to part number)
  • Safety Factor 3.0
  • Reference instruction sheet for proper assembly and installation

** Pull-out strength - use 85% load factor on stainless steel parts; Slip strength - use 30% load for stainless steel open side and 50% for dove-tail sides.  (see chart below)

Part number

4DSN224

4DSN223

4DSN228

Pull-out strength**

Open 450 lbs. / Dove-tail 281 lbs.

Open 867 lbs. / Dove-tail 489 lbs.

Open 883 lbs. / Dove-tail 446 lbs.

Slip strength**

Open 330 lbs. / Dove-tail 300 lbs.

Open 767 lbs. / Dove-tail 300 lbs.

Open 1067 lbs./Dove-tail 300 lbs.

4Dimension strut  dove-tail combo nut washer

  • Used in dove-tail side of 4Dimension strut channel only
  • Installs with quarter turn
  • To lock combo nut washer in place a hex nut (sold separately) is required
  • Zinc plated steel or Stainless Steel Type 316 (add SS6 to part number)
  • Safety Factor 3

++ Pull-out strength - use 85% load factor on stainless steel parts; Slip strength - use 50% load for stainless steel dove-tail sides.  (see chart below)

Part number

4DNW224

4DNW223

4DNW228

Pull-out strength ++

400 lbs.

490 lbs.

490 lbs.

Slip strength ++

300 lbs.

300 lbs.

350 lbs.

Download Links
X
Download Close

B-Line series CoSPEC Specifier Centre

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD/BIM/PDMS/Submittal catalogue which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.