Download document () of 20
Marina and caravan park solutions

Lighthouse SS power pedestal

The Eaton Lighthouse SS marine power pedestal is made with high-quality 316L stainless steel for superior quality and performance and is recognised for its practicality and exceptional durability. Its design features a photocell-controlled, 14-watt, compact fluorescent twist bulb light for 360 degrees of lighting, lockable, weatherproof doors to protect circuit breakers and sockets and copper bus bar with ratings from 250 to 500 amps. Choose from a large selection of optional features, from surge protection devices to wireless, remote metering and a built-in meter socket. The Eaton Lighthouse SS marina pedestal is available with single, dual or a combination of 30A, 50A or 100A power sockets. 

Core features

  • Stainless-steel housing with a limited lifetime warranty
  • Photocell-controlled, 4-watt, 360° LED lighting with an amber lens for bug reduction
  • Lockable, weatherproof doors which protect breakers and sockets while in use (a requirement of NFPA 303 and NEC Art. 555)
  • Hose and cable brackets
  • White, heavy resin housing with a two-part polyurethane coating for a UV-resistant, long-lasting finish
  • Backlit faceplate for easily plugging in sockets at night

    Parts handbook volume VI

    Marina power and caravan park equipment
    Specifications
    Download Links
    X
    Download Close