The S701 line of soft-start controllers is specifically designed to be a low-cost option for soft-starting small (15 hp and below) three-phase motors. The S701 controls current on two of three motor phases to control the torque being applied to the motor, allowing for smooth starting. It is designed to be used with a manual motor starter or a full voltage starter and provides the necessary overload protection as well as line isolation for the motor.
TL torque limiters regulate current on one of the three motor phases to control the torque being applied to the motor, allowing for smooth starting. Designed to be used with a manual motor starter or a full voltage starter, they provide necessary overload protection and line isolation for the motor. These easy-to-install, compact devices are rated up to 25A for controlled acceleration and deceleration of fractional to 15 hp/11 kW motors at 480/400 Vac.