The telescoping box mounting bracket, BBT-WF, is ideal for wide flange (structural style or wood) studs. For use with structural style studs that are wider than 1-3/8''.
The BBA, BBA-2 and BBA-4 box mounting bracket easily snaps onto the BBT-HF and BBT-WF bracket and accepts 4”, 4-11/16” and 5” box sizes.
Features
With the introduction of the BBT-TG ceiling clips, the popular BBT-WF telescoping bracket can be used for t-grid ceiling applications, helping reduce the number of SKUs required for both wall and ceiling installations.
The BBT-TG clips easily install onto the BBT-WF with two screws. Then, a BBA or the BBA-4 alignment bracket can be attached to the BBT-WF for a rigid and reliable support for fire alarm boxes, nurse call buttons, lighting controls and more, in a ceiling application.
Available for field or prefab shop assembly or preassembled on a BBT-WF bracket with box and cover preinstalled.
Reduce complexity, speed installation and maximize your profit with Crouse-Hinds series Ruff-IN prefabricated electrical asemblies.