Download document () of 20

Contingency assessment and restoration

An unscheduled outage can easily put a power system’s security at risk. Understanding the impact of plausible outages can help engineers identify weak points of their networks and put emergency switching plans in place. 

Eaton's CYME Contingency Assessment and Restoration Analysis module is a comprehensive tool used to study the impact of contingencies on the distribution system in order to find an optimal switching plan for power restoration.

One of the possible impacts of equipment failures is the interruption of service to customers. Outage duration can extend beyond the customer’s level of tolerance if no adequate switching plan considering equipment overloads and voltage violations has been planned. Therefore, contingency analysis is essential to engineers to assess the robustness of the networks by identifying potential problems with outages and planning maintenance in order to assure rapid service restoration.

Contingency assessment and restoration

Features

Eaton's CYME Contingency Assessment and Restoration Analysis module studies the what-if situation of outages on a radial system to establish viable switching plans.

Module features include:

  • User-defined outage locations
  • Batch mode contingency simulations
  • Outage data can be saved in an external file for easy re-evaluation of the same event at a later date
  • Different restoration modes and objectives
  • User-defined criteria for switching operations
  • Illustrative one-line diagram display
  • Detailed reports

With its many features, the module is a powerful tool to help engineers understand the strengths and weaknesses of a power system through the study of outage impacts at different locations. It suggests contingency switching plans so that you can be prepared for quick intervention in case of unplanned loss of supply.

Restoration plan

The analysis simulates the outage at the user-defined locations and evaluates all the alternatives to propose a sound switching plan.

The module takes into account the selected restoration mode and restoration priority.

The selection criterion is also defined by the relative importance of different objective functions, such as:

  • Minimising the number of switching operations
  • Maximising the total load restored
  • Balancing the load among available feeders
  • Minimising the loading of every component
  • Minimising the distance between the customer and the substation

The analysis also respects the following user-defined criteria:

  • Maximum equipment loading limits
  • Maximum and minimum voltage limits
  • Operable switching devices
  • Number of back-up feeder layers
  • Load factors

Satisfying all the user-defined criteria, the module provides the best-suited solution specific to each user’s operating conditions.

Meaningful results

Results are presented in the form of both one-line diagram display and reports.

One-line diagram display includes:

  • Navigator to display the post-contingency network status and switching plan for each single-contingency scenario in a batch mode simulation
  • Colour-coding to show outage location, restored sections, unserved area and isolated sections
  • Colour-coding to show switching operations
  • Tags to show information on the switched devices

Reports include:

  • Detailed report for each outage, listing the proposed switching plan, the load restoration and the area left unserved
  • Report listing the weak points in the network which would be overloaded when a switching operation is attempted

The information available helps engineers study multiple what-if scenarios to understand the security of the system and to be better prepared for undesired service interruption. 

Need product support?

CYME user portal: my.cyme.com

P: 450 461 3655 or 800 361 3627 (Canada and USA)

E: cymesupport@eaton.com

Questions before you buy

E: cymeinfo@eaton.com