 
                                    
                                
                                    
                                        Eaton Moeller series T0 Changeover switch, 20 A, Flush mounting, 1 contact unit(s), Contacts: 2, Maintained, HAND-0-AUTO, Design: 15431
| Product Name | 
                                                Eaton Moeller® series T0 Changeover switch
                                             | 
| Catalog Number | 
                                                019872
                                             | 
| Product Length/Depth | 
                                                76 mm
                                             | 
| Product Height | 
                                                48 mm
                                             | 
| Product Width | 
                                                48 mm
                                             | 
| Product Weight | 
                                                0.083 kg
                                             | 
| Certifications | 
                                                CSA-C22.2 No. 94  CSA Class No.: 3211-05 IEC/EN 60947-3 CE UL IEC/EN 60947 IEC/EN 60204 CSA CSA File No.: 012528 CSA-C22.2 No. 60947-4-1-14 UL File No.: E36332 VDE 0660 UL 60947-4-1 UL Category Control No.: NLRV | 
| Catalog Notes | 
                                                Rated Short-time Withstand Current (Icw) for a time of 1 second
                                             | 
| Type | 
                                                Changeover switch
                                             | 
| Actuator function | 
                                                With 0 (Off) position  Maintained | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                UV resistance only in connection with protective shield.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Fitted with: | 
                                                Black thumb grip and front plate  0 (off) position | 
| Operating frequency | 
                                                1200 Operations/h
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Rated impulse withstand voltage (Uimp) | 
                                                6000 V AC
                                             | 
| Rated uninterrupted current (Iu) | 
                                                20 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| Switching angle | 
                                                45 °
                                             | 
| Voltage per contact pair in series | 
                                                60 V
                                             | 
| Width in number of modular spacings | 
                                                0
                                             | 
| Product category | 
                                                Control switches
                                             | 
| Number of poles | 
                                                Single-pole
                                             | 
| Rated operational power at AC-3, 500 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Device construction | 
                                                Built-in device
                                             | 
| Switch type | 
                                                Reverser
                                             | 
| Rated short-time withstand current (Icw) | 
                                                320 A, Contacts, 1 second
                                             | 
| Actuator type | 
                                                Toggle
                                             | 
| Ambient operating temperature - max | 
                                                50 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature (enclosed) - max | 
                                                40 °C
                                             | 
| Ambient operating temperature (enclosed) - min | 
                                                -25 °C
                                             | 
| Assigned motor power at 115/120 V, 60 Hz, 1-phase | 
                                                0.5 HP
                                             | 
| Assigned motor power at 200/208 V, 60 Hz, 1-phase | 
                                                1 HP
                                             | 
| Assigned motor power at 200/208 V, 60 Hz, 3-phase | 
                                                3 HP
                                             | 
| Assigned motor power at 230/240 V, 60 Hz, 1-phase | 
                                                1.5 HP
                                             | 
| Assigned motor power at 230/240 V, 60 Hz, 3-phase | 
                                                3 HP
                                             | 
| Assigned motor power at 460/480 V, 60 Hz, 3-phase | 
                                                7.5 HP
                                             | 
| Assigned motor power at 575/600 V, 60 Hz, 3-phase | 
                                                7.5 HP
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                6 kA
                                             | 
| Degree of protection | 
                                                NEMA 12  IP65 NEMA 1 | 
| Overvoltage category | 
                                                III
                                             | 
| Control circuit reliability | 
                                                1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
                                             | 
| Degree of protection (front side) | 
                                                IP65  NEMA 12 | 
| Number of contacts | 
                                                2
                                             | 
| Suitable for | 
                                                Branch circuits, suitable as motor disconnect, (UL/CSA)  Front mounting | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0.6 W
                                             | 
| Number of contact units | 
                                                1
                                             | 
| Number of contacts in series at DC-21A, 240 V | 
                                                1
                                             | 
| Number of contacts in series at DC-23A, 120 V | 
                                                3
                                             | 
| Number of contacts in series at DC-23A, 24 V | 
                                                1
                                             | 
| Number of contacts in series at DC-23A, 240 V | 
                                                5
                                             | 
| Front shield size | 
                                                48x48 mm
                                             | 
| Safe isolation | 
                                                440 V AC, Between the contacts, According to EN 61140
                                             | 
| Screw size | 
                                                M3.5, Terminal screw
                                             | 
| Inscription | 
                                                " HAND-0-AUTO "
                                             | 
| Shock resistance | 
                                                15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
                                             | 
| Lifespan, mechanical | 
                                                400,000 Operations
                                             | 
| Number of switch positions | 
                                                3
                                             | 
| Load rating | 
                                                1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)  2 x Iₑ (with intermittent operation class 12, 25 % duty factor) 1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor) | 
| Switching capacity (auxiliary contacts, general use) | 
                                                10A, IU, (UL/CSA)
                                             | 
| Switching capacity (auxiliary contacts, pilot duty) | 
                                                A600 (UL/CSA)  P300 (UL/CSA) | 
| Number of contacts in series at DC-23A, 48 V | 
                                                2
                                             | 
| Number of contacts in series at DC-23A, 60 V | 
                                                3
                                             | 
| Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3) | 
                                                100 A
                                             | 
| Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) | 
                                                110 A
                                             | 
| Rated breaking capacity at 500 V (cos phi to IEC 60947-3) | 
                                                80 A
                                             | 
| Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) | 
                                                60 A
                                             | 
| Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3) | 
                                                130 A
                                             | 
| Rated operating voltage (Ue) at AC - max | 
                                                690 V
                                             | 
| Rated operational current (Ie) at AC-21, 440 V | 
                                                20 A
                                             | 
| Rated operational current (Ie) at AC-23A, 230 V | 
                                                13.3 A
                                             | 
| Rated operational current (Ie) at AC-23A, 400 V, 415 V | 
                                                13.3 A
                                             | 
| Rated operational current (Ie) at AC-23A, 500 V | 
                                                13.3 A
                                             | 
| Rated operational current (Ie) at AC-23A, 690 V | 
                                                7.6 A
                                             | 
| Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V | 
                                                11.5 A
                                             | 
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V | 
                                                11.5 A
                                             | 
| Rated operational current (Ie) at AC-3, 500 V | 
                                                9 A
                                             | 
| Rated operational current (Ie) at AC-3, 660 V, 690 V | 
                                                4.9 A
                                             | 
| Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms | 
                                                10 A
                                             | 
| Rated operational current (Ie) at DC-13, control switches L/R = 50 ms | 
                                                10 A
                                             | 
| Rated operational current (Ie) at DC-21, 240 V | 
                                                1 A
                                             | 
| Switching capacity (main contacts, general use) | 
                                                16 A, Rated uninterrupted current max. (UL/CSA)
                                             | 
| Safety parameter (EN ISO 13849-1) | 
                                                B10d values as per EN ISO 13849-1, table C.1
                                             | 
| Rated operational current (Ie) at DC-23A, 120 V | 
                                                5 A
                                             | 
| Rated operational current (Ie) at DC-23A, 24 V | 
                                                10 A
                                             | 
| Rated operational current (Ie) at DC-23A, 240 V | 
                                                5 A
                                             | 
| Rated operational current (Ie) at DC-23A, 48 V | 
                                                10 A
                                             | 
| Rated operational current (Ie) at DC-23A, 60 V | 
                                                10 A
                                             | 
| Rated operational current (Ie) star-delta at AC-3, 230 V | 
                                                20 A
                                             | 
| Rated operational current (Ie) star-delta at AC-3, 400 V | 
                                                20 A
                                             | 
| Rated operational current (Ie) star-delta at AC-3, 500 V | 
                                                15.6 A
                                             | 
| Rated operational current (Ie) star-delta at AC-3, 690 V | 
                                                8.5 A
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                20 A
                                             | 
| Rated operational power at AC-23A, 220/230 V, 50 Hz | 
                                                3 kW
                                             | 
| Rated operational power at AC-23A, 400 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Rated operational power at AC-23A, 500 V, 50 Hz | 
                                                7.5 kW
                                             | 
| Rated operational power at AC-23A, 690 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Rated operational power at AC-3, 415 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Rated operational power at AC-3, 690 V, 50 Hz | 
                                                4 kW
                                             | 
| Rated operational power star-delta at 220/230 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Rated operational power star-delta at 380/400 V, 50 Hz | 
                                                7.5 kW
                                             | 
| Rated operational power star-delta at 500 V, 50 Hz | 
                                                7.5 kW
                                             | 
| Rated operational power star-delta at 690 V, 50 Hz | 
                                                5.5 kW
                                             | 
| Terminal capacity (flexible with ferrule) | 
                                                1 x (0.75 - 2.5) mm², ferrules to DIN 46228  2 x (0.75 - 2.5) mm², ferrules to DIN 46228 | 
| Short-circuit current rating (basic rating) | 
                                                50A, max. Fuse, SCCR (UL/CSA)  5 kA, SCCR (UL/CSA) | 
| Short-circuit current rating (high fault) | 
                                                20 A, Class J, max. Fuse, SCCR (UL/CSA)  10 kA, SCCR (UL/CSA) | 
| Short-circuit protection rating | 
                                                20 A gG/gL, Fuse, Contacts
                                             | 
| Terminal capacity (solid/flexible with ferrule AWG) | 
                                                18 - 14
                                             | 
| Terminal capacity (solid/stranded) | 
                                                1 x (1 - 2.5) mm²  2 x (1 - 2.5) mm² | 
| Tightening torque | 
                                                1 Nm, Screw terminals  8.8 lb-in, Screw terminals | 
| Uninterrupted current | 
                                                Rated uninterrupted current Iu is specified for max. cross-section.
                                             | 
| Design | 
                                                15431
                                             |