Download document () of 20

031887

Eaton Moeller® series ETR4 Timing relay, 1W, 0.05s-100h, multi-function, 400VAC

General specifications

Product Name
Eaton Moeller® series ETR4 Timing relay
Catalog Number
031887
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.109 kg
Certifications
VDE 0435
IEC/EN 61000-4-3
Standard IEC/EN 61812
IEC/EN 61000-4-2

Product specifications

Type
Timer relay
Contact Rating
Min. load at contact voltage/current: 12 V/100 mA
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Operating frequency
4000 Operations/h
Pollution degree
2
Power consumption
0.5 VA at AC (Sealing power)
0.5 VA at AC (Pick-up power)
Burst impulse
1 kV, Signal cable
According to IEC/EN 61000-4-4
2 kV, Supply cable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated operational current (Ie)
3 A at AC-14, 440 V
3 A at AC-14, 380 V 400 V 415 V
1.5 A at DC-11, 24 V
3 A at AC-15, 380 V 400 V 415 V
3 A at AC-15, 220 V 230 V 240 V
1.2 A at DC-11, L/R max. 50 ms
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-45 °C
Contact changeover time
4 ms
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.4 W
Nominal current
3 A
Degree of protection
Terminals: IP20
IP20
Functions
Clock function, starting with pulse, variable
Fleeting contact on de-energization
Multi-functional
Adjustable timing function
Delay on de-energization
Fleeting contact on energization
Flashing, pulse initiating
On- and Off-delayed
Delay-on energization
Flashing, starting with pause, fixed time
Outputs, reversible delayed/undelayed
Flashing, starting with pulse, fixed time
On-delayed
Off-delayed
Pulse generating
Clock function, starting with pause, variable
Pulse shaping
Pulse forming
Mains voltage tolerance
400 V AC (at 50/60 Hz)
Voltage type
AC
Mounting position
As required
Shock resistance
4 g, Make contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Contact discharge
6 kV
Overvoltage category
III
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Short-circuit rating without welding, Contacts
Max. 6 A gG/gL, fuse, Without welding, Contacts
Duty factor
100 %
Command time
50 ms, AC
Surge rating
2 kV, symmetrical, power pulses (Surge), EMC
4 kV, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
Pick-up voltage
0.85 - 1.1 V AC x Uc
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011, conducted)
Class B (EN 55011, radiated)
Suitable for
DIN rail (top hat rail) mounting
Safe isolation
250 V AC, Between coil and auxiliary contacts, According to EN 61140
250 V AC, Between auxiliary contacts, According to EN 61140
Lifespan, mechanical
30,000,000 Operations (DC operated)
30,000,000 Operations (AC operated)
Recovery time
70 ms (after 100 % time delay)
Repetition accuracy
≤ 0.5 % (deviation)
Number of contacts (change-over contacts)
1
Number of outputs (delayed, change-over contact)
1
Number of outputs (delayed, normally closed contact)
0
Number of outputs (delayed, normally open contact)
0
Number of outputs (undelayed, change-over contact)
1
Number of outputs (undelayed, normally closed contact)
0
Number of outputs (undelayed, normally open contact)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
400 V
Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 60 Hz - max
400 V
Rated control supply voltage (Us) at AC, 60 Hz - min
400 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
600 V
Rated operational current for specified heat dissipation (In)
6 A
Rated operational voltage (Ue) at AC - max
440 V
Static heat dissipation, non-current-dependent Pvs
0.5 W
Time range - max
360000 s
Time range - min
0.05 s
Product category
ETR4 timing relays
Terminal capacity
2 x (0.5 - 1.5) mm², solid
1 x (0.5 - 2.5) mm², solid
1 x (0.5 - 2.5) mm², flexible with ferrule
1 x (20 - 14) AWG, solid or stranded
2 x (0.5 - 1.5) mm², flexible with ferrule
Rated breaking capacity
3 A at AC-15 (cos ϕ = 0.3 220 V)
3 A at AC-14 (cos ϕ = 0.3 440 V)
1.1 x Iₑ (DC-11 L/R - 40 ms)
Rated making capacity
1.1 x Iₑ (DC-11 L/R - 40 ms)
48 A (AC-14 cos ϕ = 0.3 400 V)
50 A (AC-15 cos ϕ = 0.3 220 V)
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
400 V
Operating voltage at AC, 50 Hz - max
400 V
Operating voltage at AC, 60 Hz - min
400 V
Operating voltage at AC, 60 Hz - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.