Download document () of 20

064805

Eaton Moeller® series Neutral conductor, switched neutral

General specifications

Product Name
Eaton Moeller® series Accessory Neutral conductor
Catalog Number
064805
Product Length/Depth
40.5 mm
Product Height
82.2 mm
Product Width
18 mm
Product Weight
0.07 kg
Certifications
CSA File No.: 012528
UL
CSA-C22.2 No. 14-05
CSA Class No.: 3211-05
IEC/EN 60947-3
CE
CSA
UL 508
UL Category Control No.: NLRV
CSA-C22.2 No. 94
UL File No.: E36332

Product specifications

Type
  • Neutral conductor
  • Switchable neutral conductor
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Neutral terminal
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
7.5 W
Rated operational current (Ie) - max
90 A
Rated operational current for specified heat dissipation (In)
100 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
13.5 mm
Mounting position
Right side
Left side

Export product specification