Download document () of 20

082881

Eaton Moeller® series PKZ0 Current limiter, 3p, 63A, 400VAC/100kA, 690VAC/10kA

General specifications

Product Name
Eaton Moeller® series PKZ0 Current limiter
Catalog Number
082881
Product Length/Depth
56 mm
Product Height
90 mm
Product Width
45 mm
Product Weight
0.201 kg
Certifications
CSA Class No.: 3211-05
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-1
CE
UL Category Control No.: NLRV
CSA
CSA File No.: 165628
UL
UL File No.: E36332

Product specifications

Type
Motor-protective circuit-breaker, non-auto-protected in order to increase switching capacity
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Apparent power
0 VA
Equipment heat dissipation, current-dependent Pvid
8.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.8 W
Rated operational current for specified heat dissipation (In)
63 A
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
6000 V AC
Functions
Short-circuit current limiter
Can be used for individual and group protection
Mounting position
Next to or behind the motor protective circuit breaker
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Rated operational voltage
Max. 690 V
690 V AC

Export product specification