Download document () of 20

100KTH2

Fuse-link, high speed, 100 A, AC 1200 V, 27 x 57 x 141 mm

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
100KTH2
Product Length/Depth
56 mm
Product Height
53 mm
Product Width
180 mm
Product Weight
347 g
Certifications
CE

Electrical data

Amperage Rating
100 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
19.5 W
Breaking capacity
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.