Download document () of 20

104461-1

104461-1 430mm Push Wear Through; Torque Capacity: 1850 Ft. Lbs., Clutch Size: 430mm

General specifications

Product Name
Eaton HD Diaphragm Spring Clutch Kit Organic
Catalog Number
104461-1
Product Length/Depth
20.08 in
Product Height
20.08 in
Product Width
10.63 in
Product Weight
116.85 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
Yes
Push/pull
Push
Clutch Size
430 mm
Driven disc part number
128995
Plate Load
33 kN
Cover Assembly Part Number
160521-33AM
Torque rating
1850 ft lb
Input shaft size
50x46-24N
Torsional Spring Rate
380 Nm/°
Transmission Type
Automated
Damper Spring Count
5 EA
Facing Material
Organic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty
Transmission Type
Automated
Pre-Damper
Yes
Damper Spring Count
5 EA
Cover Assembly Part Number
160521-33AM
Clutch Size
430 mm
Plate Load
33 kN
Torque capacity
1850 ft lb
Torsional Spring Rate
380 Nm/°
Transmission Type
Automated
Facing Material
Organic
Input shaft type
50x46-24N
Push or pull
Push
Hydraulic Linkage
No

Export product specification