Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door and 3-point turn-lock for 3-component system, W = 1000 mm, H = 1260 mm, white
| Product Name | 
                                                Eaton xEnergy Basic door frame
                                             | 
| Catalog Number | 
                                                111205
                                             | 
| Product Length/Depth | 
                                                70 mm
                                             | 
| Product Height | 
                                                1265 mm
                                             | 
| Product Width | 
                                                1035 mm
                                             | 
| Product Weight | 
                                                15.01 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Surface finishing | 
                                                With powder coating  Powder coating | 
| Color | 
                                                White  Traffic white (RAL 9016) | 
| Degree of protection | 
                                                IP30  NEMA Other | 
| Suitable for height | 
                                                1260 mm
                                             | 
| Suitable for width | 
                                                1000 mm
                                             | 
| Cover/door type | 
                                                Three-point turn-lock
                                             | 
| Material | 
                                                Sheet steel  Steel | 
| Housing material | 
                                                Sheet steel
                                             | 
| Model | 
                                                Lock door
                                             | 
| Mounting method | 
                                                Flush mounting
                                             | 
| Functions | 
                                                Additional equipment
                                             |