Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 200 x 600mm, gray
| Product Name | 
                                                Eaton xEnergy Light LV systems LV switchgear
                                             | 
| Catalog Number | 
                                                114631
                                             | 
| Product Length/Depth | 
                                                620 mm
                                             | 
| Product Height | 
                                                210 mm
                                             | 
| Product Width | 
                                                60 mm
                                             | 
| Product Weight | 
                                                2.3 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Color | 
                                                Gray
                                             | 
| Load capacity - max | 
                                                0 kg
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                600 mm
                                             | 
| Material | 
                                                Steel
                                             | 
| Model | 
                                                Base front/back
                                             | 
| Impact strength | 
                                                IK10
                                             |