Download document () of 20

118705

Eaton ESR5 Safety relay emergency stop/protective door/light curtain, 24 V DC, 4 enabling paths(2del.)

General specifications

Product Name
Eaton ESR5 Safety relay
Catalog Number
118705
Product Length/Depth
114.5 mm
Product Height
99 mm
Product Width
22.5 mm
Product Weight
0.171 kg
Certifications
EN ISO 13849-1
CE
CSA Class No.: 3211-83; 3211-03
IEC 61508, Parts 1-7
UL File No.: E29184
UL 508
UL report applies to both US and Canada
IEC/EN 60204
EN 50178
Certified by UL for use in Canada
IEC 62061
2014/30/EU
CSA-C22.2 No. 14-95
UL Category Control No.: NKCR; NKCR7
UL
Machines 2006/42/EG

Product specifications

Type
  • Emergency stop category 1; emergency switching off
  • Feedback circuit
  • Light curtain
  • Protective door
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Operating temperature - max
45 °C
Operating temperature - min
-20 °C
Features
Automatic start
Manual start
Basic insulation
2 Non-delayed enable current paths
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Approval for TÜV
Start input
Selectable cross-circuit detection
Detachable clamps
Feedback circuit
Approval according to UL
Pollution degree
2
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Cold to EN 60068-2-1
Rated impulse withstand voltage (Uimp)
4000 V AC
Air pressure
795 - 1080 hPa (operation)
Altitude
Max. 2000 m
Category (EN 954-1)
4
Degree of protection
Terminals: IP20
IP20
Installation location: ≥ IP54
Enclosure: IP20
Environmental conditions
Clearance in air and creepage distances according to EN 60947-1, UL 508, CSA C22.2, No. 14-95
Condensation: Non-condensing
Number of inputs
One- and two-channel
Functions
1-channel
2-channel
Time function
Safety performance level (EN ISO 13849-1)
Level e
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Lifetime
240 month
Nominal current
3.5 A
Number of outputs (safety related, delayed) with contact
2
Number of outputs (safety related, delayed, semiconductors)
0
Number of outputs (safety related, undelayed) with contact
2
Number of outputs (safety related, undelayed, semiconductors)
0
Number of outputs (signaling function, delayed) with contact
0
Number of outputs (signaling function, delayed, semiconductors)
0
Number of outputs (signaling function, undelayed) with contact
0
Number of outputs (signaling function, undelayed, semiconductors)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
26.4 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
26.4 V
Screwdriver size
0.6 x 3.5 mm, Terminal screws
2, Terminal screw, Pozidriv screwdriver
Voltage type
DC
Connection type
M3 screw terminals
Mounting position
As required
Breaking power
144 W max., resistive load (τ = 0 ms), at 24 V DC
42 W max., inductive load (τ = 40 ms), at 24 V DC
88 W max., resistive load (τ = 0 ms), at 220 V DC
1500 VA, max., resistive load (τ = 0 ms), at 250 V AC
23 W max., inductive load (τ = 40 ms), at 220 V DC
288 W max., resistive load (τ = 0 ms), at 48 V DC
33 W max., inductive load (τ = 40 ms), at 48 V DC
25 W max., inductive load (τ = 40 ms), at 110 V DC
90 W max., resistive load (τ = 0 ms), at 110 V DC
Overvoltage category
III
Short-circuit protection rating
10A gL/gG, NEOZED (N/O), Output fuse, External, Output data
6A gL/gG, NEOZED (N/C), Output fuse, External, Output data
Duty factor
100 %
Off-delay
0.1 - 30 s (± 40 %, K3, K4 adjustable)
Emitted interference
According to EN 61000-6-4
Current consumption
75 mA, DC
Material
Contacts: silver tin oxide, gold plated (AgSnO2, 0.2 µm Au)
Enclosure: Polyamide (PA), not reinforced
Interference immunity
According to EN-61000-6-2
According to EN 662061_x
Tightening torque
0.6 Nm, Screw terminals
Mounting width
22.5 mm
Suitable for
Monitoring of position switches
Module used to safely interrupt electrical circuits
Safety relay for monitoring emergency stop and protective door switch
Monitoring of optoelectronic protection equipment
Monitoring of emergency-stop circuits
Safety position switch with mechanical securing action LS-S…MT-ZBZ
Relative humidity
< 75 %
LED indicator
Status indication of SmartWire-DT network: Green LED
Pick-up time
150 ms typ. (at Uₑ in automatic mode)
150 ms typ. (controlled start, K1, K2 - for UN manual operation)
150 ms typ. (controlled start, K1, K2 - for UN automatic mode)
150 ms typ. (at Uₑ in manual mode)
Lifespan, mechanical
10,000,000 Operations
Input
∞ ms, Simultaneity for inputs 1/2
Recovery time
330 ms (restart)
Resistance
500 Ω (impedance)
Inrush current
0.025 - 6 A
Model
Basic device
Safety type (IEC 61496-1)
None
Short-circuit current
0.1 A, Input data
Vibration resistance
10 - 150 Hz, Amplitude: 0.15 mm, Acceleration: 2 g, (IEC/EN 60068-2-6)
Safety parameter (EN ISO 13849-1)
400,000 switching cycles, B10d
Cat. 4, Category
PL e, Performance level
Terminal capacity
2 x (0.2 – 1) mm², solid
24 - 12 AWG, solid or stranded
1 x (0.2 – 2.5) mm², solid
2 x (0.25 – 1) mm², flexible with ferrule
1 x (0.25 – 2.5) mm², flexible with ferrule
Rated control supply voltage (Us) at AC, 60 Hz - min
20.4 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Release-delay - max
30 s
Release-delay - min
0.1 s
Static heat dissipation, non-current-dependent Pvs
7.8 W
Stripping length (main cable)
7 mm
Switching voltage
250 V
Product category
Electronic safety relays
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
SIL (IEC 61508)
3
Permissible total cable resistance
500 Ω (input and starting circuits for UN)
Power loss
Normally 7.8 W
Power supply circuit
1.8 W (DC operated)
Prooftest
240 Months (High Demand)
Quadratic summation current
55 A² (ITH² = I1² + I2² + I3² + I4² + I5²)
Rated operational voltage
24 V DC (power supply)
Approx. 24 V DC at input, starting and feedback circuit
230 V AC
Reset time
Normally 100 ms (delayed contacts)
20 ms (non-delayed contacts)
Safety parameter (IEC 62061)
SIL 3 only for high demand requirements, Safety integrity level
Cat. 4, Category
18 x 10-10, PFHd, Probability of failure per hour
SIL 3, Safety integrity level
SILCL 3, Safety integrity level claim limit
SIL 3, Safety integrity level, In accordance with IEC 61508
Uninterrupted current
6 A N/O, Limiting continuous current
6 A N/C, Limiting continuous current
Short-circuit protection
Fuse 10 A gL/gG NEOZED, For output circuits, External
Stop category (IEC 60204)
0
1
Switching capacity
3 A at 3600 O/h, DC-13 at 24 V, Outputs
5 A at 3600 O/h, AC-15 at 230 V, Outputs
0.4 W
In accordance with IEC 60947-5-1, Outputs
Switching frequency
Max. 0.5 Hz, Input data
Power consumption
7.8 W
Control voltage 1 - min
24 V
Control voltage 1 - max
24 V
Control voltage 2 - min
24 V
Control voltage 2 - max
24 V
Control voltage 1 type
DC
Control voltage 2 type
DC
Voltage type of supply voltage
AC
Voltage type of operating voltage
DC
Rated switch current
5 A
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at DC - min
24 V
Supply voltage at DC - max
24 V
Operating voltage at AC, 50 Hz - min
0 V
Operating voltage at AC, 50 Hz - max
0 V
Operating voltage at AC, 60 Hz - min
0 V
Operating voltage at AC, 60 Hz - max
0 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
24 V

Export product specification