Download document () of 20

121080

Eaton Moeller series xComfort - Actuators. Switching device, potential-free, 8A, 230VAC

General specifications

Product Name
Eaton Moeller series xComfort switching actuator
Catalog Number
121080
Product Length/Depth
65 mm
Product Height
27 mm
Product Width
65 mm
Product Weight
0.056 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Local operation/hand operation
Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Actuator
Built-in installation box depth - min
26 mm
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
0 V
Rated operating voltage (Ue) - min
0 V
Amperage rating
0 A
Fitted with:
Bus connection
Switching power LED - max
0 W
Switching current - max
8 A
Switching power - max
1840 W
Width in number of modular spacings
3
Output power
1840 W
Power supply
Mains
Degree of protection
IP20
Functions
Bus module detachable
Mounting method
Flush mounting
Flush mounted (plaster)
Power consumption
0.6 W
Number of linkable devices
32

Export product specification