Download document () of 20
To be discontinued

1234-BOX

Eaton power device receptacle, #12 - 4 AWG, 30A, Flush, 250V, Back, Black, NEMA 6-30R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Screw, Glass-filled nylon, Power, Used with S42

A newer version of this product is available:

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1234-BOX
Product Length/Depth
2.25 in
Product Height
3.88 in
Product Width
2.38 in
Product Weight
0.36 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed
NOM
CSA Certified

Product specifications

Used with
S42
Amperage Rating
30A
Voltage rating
250 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
6-30R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Export product specification