Download document () of 20

12FFLNJ63

Eaton Bussmann series Fuse-link, medium voltage, 63 A, AC 12 kV, 3", 77 x 292 mm, full-range, DIN, style J tags -12FFLNJ40

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FFLNJ63
Product Length/Depth
360 mm
Product Height
76.5 mm
Product Width
76.5 mm
Product Weight
3400 g
Compliances
DIN 43625
VDE 0670-4
Certifications
IEC60282-1

Electrical data

Amperage Rating
63 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
50 kA
Performance Cat According To IEC 60282-1
Full-range
Rated frequency - min
50 Hz
Class
Class full-range

Product specifications

Fuse indicator
Non Indicating
Construction size
76 x 292 mm
Standard
DIN
Standard
DIN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.