Download document () of 20

12OMDNN3

VT fuse-link, medium voltage, 3 A, AC 12 kV, 203 x 25.4 mm, back-up, BS, IEC, ESI

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12OMDNN3
Product Length/Depth
203 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
460 g
Certifications
BS
IEC

Product specifications

Amperage Rating
3 A
Fuse size
203 x 25.4 mm
Installation technique
Oil
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Rated frequency - max
62 Hz
Rated frequency - min
45 Hz
Release characteristic
Other
Standard
British Standard
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Construction size
203 x 25.4 mm
Voltage rating
1.2 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
OMDN

Export product specification