Eaton Moeller® series Fixing bracket, 18mm
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series Accessory Fixing bracket
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                135736
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                44.45 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                44.45 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                82.55 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.05 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Accessory
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Aluminum
                                             
                                         | 
                                    
| Electrical accessory type | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Mechanical accessory type | 
                                            
                                            
                                             
                                                Mounting bracket
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         |