Download document () of 20

144063

Eaton EU5E SWD I/O module, 2 analog inputs, 2 analog outputs, parameterizable 0-10V/0-20mA

General specifications

Product Name
Eaton EU5E I/O module
Catalog Number
144063
Product Length/Depth
102 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.09 kg
Certifications
UL Category Control No.: NKCR
IEC/EN 61131-2
UL
CSA
UL File No.: E29184
CSA Class No.: 3211-07
CSA File No.: 2324643
Catalog Notes
alog outputs 0?10V or 0?20 mA

Product specifications

Type
  • Analog modules
  • Analog outputs
Features
Output, current
Fieldbus connection over separate bus coupler possible
Input, current
Analog outputs configurable
Output signal configurable
Input, voltage
Output, voltage
Analog inputs configurable
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Flat plug-in connection
Pollution degree
2
Burst impulse
2 kV, Signal cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
2 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Resolution
  • 12 Bit (Analog inputs)
  • 12 Bit (Analog outputs)
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
12 Bit
Resolution of the analog outputs
12 Bit
Static heat dissipation, non-current-dependent Pvs
1.5 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
0 VDC
Supply voltage at DC - min
0 VDC
Product category
SmartWire-DT slave
Power consumption
1.5 W
Environmental conditions
Condensation: prevent with appropriate measures
Input
Current
Inputs configurable (0 - 10 V, 0 - 20 mA)
Voltage
Output voltage
0 - 10 V (analog outputs)
Explosion safety category for gas
None
Output current
0 - 20 mA, Analog outputs
Max. 10 mA
Mounting method
Wall mounting/direct mounting
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rail mounting possible
Current consumption
22 mA, SmartWire-DT network
Voltage type
DC
Mounting position
As required
Output
Outputs configurable (0 - 10 V, 0 - 20 mA)
Input voltage
0 - 10 V (Analog inputs)
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Dielectric strength
30 kV/mm, according to IEC 60243-1
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
1 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Potential isolation
Inputs for SmartWire-DT: yes
Outputs to SmartWire-DT: yes
Power loss
1.5 W
Conversions
20 ms, Analog inputs
20 ms, Analog outputs
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Number of inputs (analog)
2
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Load resistance
< 500 Ω
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Protocol
Other bus systems
Radio interference class
Class B (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Connection type
Plug, 8-pole, SmartWire-DT
Push in terminals, Supply and I/O sensor
Connection plug: external device plug SWD4-8SF2-5, SmartWire-DT
Residual ripple
≤ 5 % (input voltage)
Repetition accuracy
0.5 % (Analog inputs)
0.5 % (Analog outputs)
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Data transfer rate
Setting automatically
250 kBit/s, SmartWire-DT
Degree of protection
IP20
NEMA 1
Station
SmartWire-DT slave, SmartWire-DT network
Input impedance
< 250 Ω
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Short-circuit protection
Yes, Short-circuit proof, Analog outputs
Functions
Adjustable parameter settings
For connection of analog I/O signals
System accessory
Yes
Input current
0 - 20 mA (Analog inputs)
Terminal capacity
0.25 - 1.5 mm² (24 - 16 AWG), flexible with ferrule, Terminal for I/O sensor
0.2 - 1.5 mm² (AWG 24 - 16), solid, Terminal for I/O sensor
Total error
± 1 %, Outputs
± 1 %, Inputs
LED indicator
Status indication of SmartWire-DT network: Green LED
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2

Export product specification