Download document () of 20

155263

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 650A, 3p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155263
Product Length/Depth
225 mm
Product Height
325 mm
Product Width
85 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.