Download document () of 20

170E3936

Fuse-link, high speed, 150 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3936
Product Length/Depth
416 mm
Product Height
55 mm
Product Width
77 mm
Product Weight
1541 g
Compliances
EAC
Certifications
IEC

Product specifications

Amperage Rating
150 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage DC
4000 V
Center-to-center distance of connections
395 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
170 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification