 
                                    
                                
                                    
                                        Fuse-link, high speed, 400 A, AC 690 V, DIN 2, aR, DIN, IEC, dual indicator, live gripping lugs
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M5808D
                                             | 
| Product Length/Depth | 
                                                150 mm
                                             | 
| Product Height | 
                                                72 mm
                                             | 
| Product Width | 
                                                54 mm
                                             | 
| Product Weight | 
                                                666 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Amperage Rating | 
                                                400 A
                                             | 
| Breaking capacity | 
                                                200 kA
                                             | 
| Fuse indicator | 
                                                Combination fuse status indicator
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Fuse size | 
                                                2
                                             | 
| Rated voltage AC | 
                                                690 V
                                             | 
| Current type | 
                                                AC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                79000 at 660 V
                                             | 
| Watt losses | 
                                                29 W
                                             | 
| Fuse shape | 
                                                Square body, knife blade contacts
                                             | 
| Pre arc (I2T) | 
                                                11000
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Fitted with: | 
                                                Dual indicator
                                             | 
| Connection | 
                                                Din 43-620 blade end x Din 43-620 blade end
                                             | 
| Construction size | 
                                                2
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                690 V (IEC), 700 V (UL)
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                DIN 43620  Bladed | 
| Fuse system (according to IEC 60269) | 
                                                Other
                                             |