Download document () of 20

170M6697

Fuse-link, high speed, 900 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6697
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1.527 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
CSA Certified

Product specifications

Amperage Rating
900 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
1500000 at 1000 V, 1900000 at 1250 V
Watt losses
130 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
305000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification