Download document () of 20

170M8558

Fuse-link, high speed, 1800 A, AC 600 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8558
Product Length/Depth
75 mm
Product Height
150 mm
Product Width
90 mm
Product Weight
453.592 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
DIN

Product specifications

Amperage Rating
1800 A
Breaking capacity
150 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
600 V
Current type
AC
Class
Class aR
Watt losses
90 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
150 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
600 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification