Download document () of 20

1713617

Eaton LPC Fuse switch-disconnector, LPC, 25 A, service distribution board mounting, 3 pole, DII

General specifications

Product Name
Eaton LPC Fuse switch-disconnector
Catalog Number
1713617
Product Length/Depth
152 mm
Product Height
108 mm
Product Width
132 mm
Product Weight
544.723 g
Certifications
RoHS
CE
IEC/EN 60204
VDE 0660
IEC/EN 60947
KEMA
IEC/EN 60947-3

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Error protection
Connectors
Pollution degree
3
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
25 A
Rated uninterrupted current (Iu)
25 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
8 mm
Product category
Fuse switch-disconnector
Conditioned rated short-circuit current Iq
0 kA
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Degree of protection
IP20
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Rocker lever
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
3 W
Mounting position
As required
Suitable for
Front mounting
Overvoltage category
III
Suitable for fuses
Other
Cable entry type
Top/bottom
Mounting method
Service distribution board mounting
Degree of protection (front side)
IP20
Electrical connection type
Screw connection
Tightening torque
3 Nm, Screw terminals
Terminal capacity (solid)
1.5 - 16 mm²
Terminal capacity (flexible)
1.5 - 10 mm²
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated operating voltage (Ue) at AC - max
400 V
Rated operational current for specified heat dissipation (In)
0 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.