Download document () of 20

173053

Eaton xEnergy Main LV systems LV switchgear. Base frame, vertical profile (XP), H=2000mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173053
Product Length/Depth
100 mm
Product Height
2000 mm
Product Width
100 mm
Product Weight
19 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Connectable
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.