Download document () of 20

173658

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Kit for partitioned configuration with Profi+ components for HxD=1800x300mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
173658
Product Length/Depth
300 mm
Product Height
1800 mm
Product Width
150 mm
Product Weight
8.6 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1800 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Connector / partition piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.