Photo is representative
Download
Eaton SWD4 I/O round cable IP67, 0.6 meters, 5-pole, Prefabricated with M12 plug
Product Name |
Eaton SWD4 Accessory Round cable
|
Catalog Number |
174772
|
Product Length/Depth |
600 mm
|
Product Height |
16.3 mm
|
Product Width |
16.3 mm
|
Product Weight |
0.05 kg
|
Certifications |
CSA
UL |
Catalog Notes |
Condensation: permissible
|
Number of poles |
Five-pole
|
Suitable as |
Signaling cable
|
Features |
Oil resistant (acc. EN 60811-404)
Oil resistant (acc. IEC 60811-404) Radial water blocking cable |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Cable type |
Other
|
Fitted with: |
M12 plug, A-keyed, on one side
|
Conductor category |
Class 2 = stranded
|
Cable category |
Other
|
Reaction-to-fire class (EN 13501-6) |
None
|
Specification material outer sheath |
Other
|
Stranding |
Other
|
Stranding element |
No
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Nominal cross section (conductor) |
0.5 mm²
|
Number of cores |
5
|
Number of stranding elements |
19
|
NVP value |
66.5 %
|
Outer diameter - approximate |
4.55 mm
|
Permitted bending radius, moving application with forced guidance - min |
38 mm
|
Permitted bending radius, moving application with free movement - min |
38 mm
|
Permitted bending radius, stationary application/permanent installation - min |
34 mm
|
Permitted temperature of outer cable (assembled) without vibration - max |
80 °C
|
Permitted temperature of outer cable (assembled) without vibration - min |
-40 °C
|
Permitted temperature of outer cable (assembling/handling) - max |
80 °C
|
Permitted temperature of outer cable (assembling/handling) - min |
-25 °C
|
Circuit integrity |
None
|
Approved type of underground installation |
Other
|
Material reinforcement |
Other
|
Armouring/reinforcement |
None
|
Cable geometry |
Round
|
Conductor material |
Other
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Product category |
SmartWire-DT accessories
|
Conductor diameter |
1.5 mm
|
AWG-size |
20
|
Cable length |
0.6 m
|
Conductor surface |
Bare
|
Core identification |
Colour
|
Core insulation material |
Other
|
Euro class acidity (EN 13501-6) |
None
|
Euro class flaming droplets/particles (EN 13501-6) |
None
|
Flame retardant |
In accordance with EN 60332-1-2
|
Outer sheath color |
Green
|
Outer sheath material |
Polyurethane (PUR)
|
Protective sheath material |
Other
|
Screen over stranding |
None
|
Screen over stranding element |
None
|
Smoke development class (EN 13501-6) |
None
|
Functions |
For directly connecting sensors/actuators to IP67 SWD modules
|
Nominal voltage U |
24 V
|
Characteristic impedance |
100 Ω
|
Rolled out cable width |
5.6 mm
|
Number of sheath layers |
0
|
Weight per kilometer |
83.34 kg/km
|