Eaton xEnergy Main LV systems LV switchgear. Partition Set, NZM3/BusbarArea, Vertical, Height=270mm
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
178583
|
| Product Length/Depth |
4 mm
|
| Product Height |
270 mm
|
| Product Width |
55 mm
|
| Product Weight |
0.075 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Untreated
|
| Color |
Stainless steel
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Suitable for enclosure building length/depth |
800 mm
|
| Material |
Steel
|
| Suitable for |
Internal separation form 4a
Internal separation form 2b Internal separation form 4b Internal separation form 3b Internal separation form 2a Internal separation form 3a |