Download document () of 20

185182

Eaton Moeller® series C22 Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Turn-to-release function, 1 NC, 1 N/O, Cable (black) with non-terminated end, 4 pole, 3.5 m

General specifications

Product Name
Eaton Moeller® series C22 Emergency stop/emergency switching off pushbutton
Catalog Number
185182
Product Length/Depth
3597 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
0.151 kg
Certifications
CE
IEC/EN 60947-5-5
CSA
VDE 0660
UL
CSA Class No.: 321103
CSA File No.: 165628
IEC/EN 60947-5-1
UL 508
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
CSA-C22.2 No. 94.2-07
CE marking
UL File No.: E340491
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Product specifications

Type
Controlled stop pushbutton/emergency-stop button
Actuator color
Red
Features
Positive opening
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Turn-to-release
Operating frequency
300 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Illumination
Non-illuminated
Cable material
PUR
Base color
Yellow
Actuating force
50 N
Actuator diameter
38 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Diameter cap
38 mm
Force for positive opening - min
20 N
Knob travel
5.7 mm
Lamp voltage - max
0 V
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Design
Mushroom-shaped
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Cable (black) with non-terminated end, 4 pole
Mounting method
Built-in
Cable length
3.5 m
Overvoltage category
III
Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
1 failure per 900,000 switching operations statistically determined, at 17 V DC/7 mA: N/C contact)
Connection type (auxiliary circuit)
Other
Degree of protection
NEMA 4X, 13
IP67/IP69K
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Unlocking method
Turn-release
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Product category
RMQ compact solution
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Tightening torque
2 Nm, Threaded ring

Export product specification