Download document () of 20

187878

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter trough H=400mm, 2 meter mounting units, for housing width 600mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
187878
Product Length/Depth
400 mm
Product Height
60 mm
Product Width
500 mm
Product Weight
3.95 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification