Download document () of 20

197565

Eaton DB1 Variable frequency drive, 480 V AC, 3-phase, 7.5 A, NEMA Other, IP20, FS2, Radio interference

General specifications

Product Name
Eaton DB1 Variable frequency drive
Catalog Number
197565
Product Length/Depth
89 mm
Product Height
193 mm
Product Width
140 mm
Product Weight
1.15 kg
Certifications
Certified by UL for use in Canada
IEC/EN 61800-3
UL report applies to both US and Canada
CE
IEC/EN 61800-2
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
UL File No.: E172143
RCM
UL
IEC/EN61800-5
CSA-C22.2 No. 14
RoHS, ISO 9001
Safety: EN 61800-5-1: 2003
UL 508C
CUL
CSA-C22.2 No. 274
IEC/EN 61800-5-1
CE marking
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

Product specifications

Product Category
Variable frequency drives
Features
Tool-less swapping of fan
Temperature-controlled fan
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
Internal DC link
IGBT inverter
Breaking resistance
PC connection
Additional PCB protection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
Speed control with slip compensation
U/f control
BLDC motors
PM motors
Sensorless vector control (SLV)
Synchronous reluctance motors
Frame size
FS2
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Max. 1000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
60 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
2.32 kVA
Apparent power at 480 V
2.78 kVA
Assigned motor current IM at 400 V, 50 Hz, 150% overload
5.8 A
Mounting position
Depending on the cooling
As required
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Switch-on threshold for the braking transistor
780 VDC
Voltage rating - max
480 VAC
Communication interface
Modbus RTU
OP-Bus (RS485)
CANopen®
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
CAN
MODBUS
Other bus systems
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
5.8 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz
3 HP
Braking resistance
100 Ω
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
7.5 A
Number of slots
1 (expansion)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Cable length
C2 ≤ 3 m, maximum motor cable length
C3 ≤ 10 m, maximum motor cable length
C1 ≤ 1 m, maximum motor cable length
10 m, screened, maximum permissible cable length
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 3.75 seconds every 600 seconds, Power section
Number of phases (input)
3
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
143 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
3.5 mA (at 3 x 400 V)
Mains voltage - max
480 V
Mains voltage - min
380 V
Nominal output current I2N
5.8 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
2.2 kW
Output at quadratic load at rated output voltage - max
2.2 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 150% overload
8.7 A
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: According to EN 61800-5-1
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
5.8 A
Rated operational current for specified heat dissipation (In)
5.8 A
Rated operational power at 380/400 V, 50 Hz
2.2 kW
Heat dissipation at current/speed
40 W at 25% current and 0% speed
45 W at 25% current and 50% speed
54 W at 50% current and 0% speed
55 W at 50% current and 50% speed
62 W at 100% current and 0% speed
62 W at 50% current and 90% speed
72 W at 100% current and 50% speed
82 W at 100% current and 90% speed

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.