Eaton Moeller® series Double actuator pushbutton, illuminated
Product Name |
Eaton Moeller® series M22 Double actuator pushbutton
|
Catalog Number |
197923
|
Product Length/Depth |
30 mm
|
Product Height |
55 mm
|
Product Width |
30 mm
|
Product Weight |
0.015 kg
|
Compliances |
CE
|
Actuator color |
Other
|
Number of command positions |
2
|
Opening diameter |
22.5 mm
|
Opening height |
0 mm
|
Bezel color |
Titanium
|
Bezel material |
Other
|
Degree of protection (front side) |
IP65
NEMA Other |
Front element type |
Flat
|
Lens type |
Round
|
Width opening |
0 mm
|