Photo is representative
Download
Fusible Switch, Three-pole, 600Vac, 100A, Fusible without Neutral, NEMA 1, 3 RK5 FUSES
| Product Name |
Eaton heavy duty fusible safety switch
|
| Catalog Number |
1HD363RK5
|
| Product Length/Depth |
22.5 in
|
| Product Height |
8.75 in
|
| Product Width |
13 in
|
| Product Weight |
21.915 lb
|
| Certifications |
CSA Certified
UL Listed |
| Amperage Rating |
600A
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 V
|
| Switch type |
Single throw
|
| Contact configuration |
1 NO 1 NC
|
| NEMA rating |
NEMA 3R
|
| Window |
No Window
|