Download document () of 20
To be discontinued

1MCB400R

Eaton main circuit breaker, 400A, Aluminum, NEMA 3R, Overhead/underground, 65 kAIC, KD, Three-wire, Single-phase, 120/240V, (2) #3/0 AWG-250 kcmil, (1) #2/0 AWG-500 kcmil

General specifications

Product Name
Eaton main circuit breaker
Catalog Number
1MCB400R
Product Length/Depth
15 in
Product Height
15 in
Product Width
24 in
Product Weight
106 lb
Certifications
UL Listed
Catalog Notes
If additional neutral lugs are needed, order 1MCB1200NLK [(3) 1/0-750 kcmil or (6) 1/0-300 kcmil]. Add CL to end of catalog number for compression lug pads (includes lug pads for lines and neutral).

Product specifications

Amperage Rating
400 A
Bus material
Aluminum
Feed type
Top/bottom
Phase
Single-phase
Voltage rating
120/240 V
Utility approvals
MI : DTE Energy (Detroit Edison)
MD : Baltimore Gas and Electric
DC : PEPCO
MD : PEPCO
NC : Dominion
VA : Dominion
Enclosure
NEMA 3R
Interrupt rating
65 kAIC
Main circuit breaker
KD
Number of wires
3
Wire size
(2) #3/0 AWG-250 kcmil
(1) #2/0 AWG-500 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.