Photo is representative
Download
Eaton Power outlet and locking wallplate, Ivory, 2.15" Hole Cutout, Thermoset, Single- gang, Mid-size, ED Box
Product Name |
Eaton power outlet and locking wallplate
|
Catalog Number |
2068V-BOX
|
Product Length/Depth |
0.08 in
|
Product Height |
4.87 in
|
Product Width |
3.12 in
|
Product Weight |
0.05 lb
|
Compliances |
RoHS Compliant
NAFTA |
Certifications |
cULus Listed
CSA Certified UL Listed |
Special features |
2.15" hole
|
Type |
Wallplate
|
Cutout |
2.15" Hole
|
Wallplate size |
Mid-size
|
Color |
Ivory
|
Number of gangs |
1
|
Material |
Thermoset
|