Download document () of 20

207189

Eaton Moeller® series T3 Changeoverswitches, T3, 32 A, surface mounting, 3 contact unit(s), Contacts: 6, 60 °, maintained, With 0 (Off) position, 0-1-2, Design number 8451

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
207189
Product Length/Depth
181 mm
Product Height
127 mm
Product Width
100 mm
Product Weight
0.563 kg
Certifications
CSA Class No.: 3211-05
CSA file No. 012528
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
CSA
UL
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Product specifications

Type
Changeover switch
Features
Complete device in housing
Fitted with:
0 (off) position
Enclosure material
Plastic
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Electrical connection type of main circuit
Screw connection
Number of poles
3
Degree of protection
IP65
NEMA 1
NEMA 12
Model
Reverser
Degree of protection (front side)
IP65
NEMA 12
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
23.7 A
Suitable for
Ground mounting
Front mounting
Rated operational power at AC-23A, 400 V, 50 Hz
15 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
12 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
32 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.