Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Distribution parts, Fuse-link, D02, 25A, 400 V, gL/gG
| Product Name | 
                                            
                                            
                                             
                                                Eaton Distribution parts
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                288941
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                36 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                16 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                16 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.012 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                DIN 49522  
                                        DIN VDE 0636  | 
                                    
| Used with | 
                                            
                                            
                                             
                                                Fuse links  
                                        Fuse material Accessory  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Frame | 
                                            
                                            
                                             
                                                D02
                                             
                                         | 
                                    
| Utilization category | 
                                            
                                            
                                             
                                                gG (gL)  
                                        gL/gG (cable protection/equipment protection)  | 
                                    
| Equipment heat dissipation, current-dependent | 
                                            
                                            
                                             
                                                2.4 W
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Yellow
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                55 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Heat dissipation capacity | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Rated operational voltage (Ue) - max | 
                                            
                                            
                                             
                                                400 V
                                             
                                         | 
                                    
| Rated uninterrupted current (Iu) | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Voltage rating at DC | 
                                            
                                            
                                             
                                                220 V DC
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Accessory
                                             
                                         | 
                                    
| Fuse cartridge | 
                                            
                                            
                                             
                                                D02
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                400 V AC
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                            
  | 
                                    
| Special features | 
                                            
                                            
                                            
  |