Download document () of 20
To be discontinued

290450

Eaton XIOC Expansion for compact PLC XC-CPU121, 10DI, 8DI/DO(T), 6AI, 2AO

General specifications

Product Name
Eaton XIOC Insulated enclosure
Catalog Number
290450
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
60 mm
Product Weight
0.195 kg
Certifications
CE
UL File No.: E135462
EN 50178
UL
Shipping classification (DNV, GL, ABS, BV, LR)
CSA Class No.: 2252-01
CSA-C22.2 No. 142-M
UL/CSA
UL508
CSA File No.: 012528
IEC/EN 61131-2
CSA-C22.2 No. 0-M
UL Category Control No.: NRAQ
CSA

Product specifications

Features
Analog input, current
Analog input, resistor temperature
Analog input, voltage
Analog output, voltage
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Number of inputs (digital)
X3: 8 (can also be used as outputs)
X2: 9 with plug BLI/O 3.5/10F or 10 with plug BLZF 3.5/180
8
Operating frequency
40000 Operations/h at resistive load
Pollution degree
2
Accuracy
≤ ± 1 % (of end of scale), Analog inputs/Analog outputs
≤ ± 2 %, Pt 100
Resolution
  • 10 Bit
  • 12 Bit (Analog outputs, voltage)
Terminals
Plug in spring-cage terminals
Admissible range
20.4 - 28.8 V DC, Rated voltage for the digital outputs
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Input
6 analog inputs (0 - 10V: 2, 0 - 20 mA: 2 or Pt100: 2)
8 additional digital inputs (can also be used as outputs)
10 digital inputs (6 can also be used as interrupts)
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at signal 0 at external load < 10 MΩ, transistor outputs)
0 - 10 V
Explosion safety category for gas
None
Output current
2 A
Voltage type
DC
Mounting position
Horizontal
Output
Parallel switching
8 Digital Outputs (also usable as inputs)
2 Analog Outputs (0 - 10 V)
Input voltage
24 V DC (Power supply of local inputs/outputs)
24 V DC (Power supply)
0 - 10 V
Overvoltage category
II
Duty factor
100 % (Digital outputs)
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at signal 1
0 mA
Peak short-circuit current
32 A
Emitted interference
According to IEC/EN 61000-6-4
Potential isolation
Between Digital inputs: no
Digital outputs: no
X2 Interface: DI4 - DI9: no
Power loss
Max. 1.7 W
Conversions
5 ms
Interference immunity
According to EN 61000-6-2
Protection against polarity reversal
Yes
Number of inputs (analog)
2
Number of outputs (digital)
8
Relative humidity
10 - 95 % (non-condensing)
Connection type
Spring-loaded terminal block, 20-pole, B2L 3.5 (Weidmüller), X1 plug
Spring-loaded terminal block, 10-pole, BLZF 3.5/180 or BLI/O 3.5/10F with LEDs (Weidmüller), X2/X3 plug
Residual current
0.1 mA (on signal "1" per channel)
Residual ripple
5 % (digital outputs)
≤ 5 %
Rapid counter inputs
With X3: 8 (can also be used as inputs)
Resistance
10 kΩ (impedance)
18.5 - 175.8 Ω (Pt100)
Data transmission type
Transistor
Rated operational current (Ie)
0.5 A at 24 V AC (state "1")
3.3 mA (on signal "1")
Inrush current
Max. 1 A
Rated operational voltage
24 V DC
> 15 V DC on 1 signal
< 5 V DC on 0 signal
Degree of protection
IP20
Delay time
Off 24 V → 0 V
20 µs, Digital inputs, On 0 V -> 24 V
20 ms, Digital inputs
250 µs, Digital inputs
Vibration resistance
9 - 150 Hz, 1 g constant acceleration
5 - 9 Hz, Amplitude 3.5 mm
Input impedance
50 Ω
200 kΩ
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Short-circuit tripping current
0.7 ≤ Ie ≤ 2 per output, For Ra ≤ 10 mΩ, Digital outputs
16 A, Total, Digital outputs
Lamp load
5 W (without Rv per channel)
Functions
Digital in-/outputs, configurable
Overvoltage protection
Input current
70 mA
Terminal capacity
0.5 - 1.0 mm², solid/stranded, Spring-loaded terminal block, 20-pole, B2L 3.5 (Weidmüller)
0.5 - 1.0 mm², solid, Spring-loaded terminal block, 10-pole, BLZF 3.5/180 or BLI/O 3.5/10F with LEDs (Weidmüller)
Utilization factor
1
Voltage dips
10 ms
Power consumption
Max. 1.68 W
Number of outputs (analog)
2
Operating temperature - max
200 °C
Operating temperature - min
-200 °C
Output current at digital output
0.5 A
Output voltage at digital output - max
28.8 V
Output voltage at digital output - min
20.4 V
Permitted voltage at input - max
28.8 V
Permitted voltage at input - min
20.4 V
Rated insulation voltage (Ui)
500 V
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Resolution of the analog inputs
10 Bit
Resolution of the analog outputs
12 Bit
Static heat dissipation, non-current-dependent Pvs
1.7 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Time delay at signal exchange - max
0 ms
Time delay at signal exchange - min
0 ms

Export product specification